Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

EPDM

Ethylene propylene diene monomer rubber

   

EPDM is a ethylene and propylene based rubber. It boasts good wear resistance and outstanding resistance to alkaline cleaning agents, organic solvents, alcohols and superheated water.

As it is resistant to glycol brake fluid, EPDM is the main sealing material used in vehicle brake systems.

  
 

Abbreviation

EPDM

Trade names-
Chemical nameEthylene propylene diene monomer rubber                                               
Mechanical properties

Hardness range [Shore hardness A/D]

30 - 90
Wear resistancegood
Tensile strength [Mpa] 10 - 20
Physical properties
Density [g/cm³]1.15
Application temperatures
Short-term temperature range [°C]-40 - 150
Permanent temperature range [°C] -30 - 120
Other properties
Flammability acc. to UL 94burns
Chemical resistance [++ very good // + good // o still good // - moderate // -- unsuitable]
mineral grease, oil--
petrol--
acids, weak/strong+/o
alkalis, weak/strong++/++
perchloroethylene--
trichloroethylene--
acetone++
alcohols++
brake fluid++
Hydrolysis resistance (hot water)++
Atmospheric conditions/UV radiation++

Information for reference only; we do not assume any liability for its accuracy.  The properties of thermoplastics are highly dependent on their specific composition and their additives.